External corner, LF/FB 60190, pure white • M55329010 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Cable manage­ment
  • Cable distri­bu­tion trunking
  • tehalit.lifea large dimen­sion
  • tehalit.lifea uPVC general purpose trunking 60, 80 and 100 mm depth
  • tehalit.lifea 61 x 190, 4 cable retainer
  • M55329010

External corner, LF/FB 60190, pure white

M55329010

  • Cable manage­ment

External corner, LF/FB 60190, pure white M55329010

EAN
4012740339476
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Config­ur­a­tion
  • Anti­bac­terial treat­ment
    No
Compat­ib­ility
  • Product compat­ib­ility
    LF, LFF
Connectivity
  • Trunking coup­ling
    without coupler
Dimen­sions
  • Trunking height
    61 mm
  • Trunking width
    190 mm
  • Measure a
    70 mm
Cover, door
  • Lid with softlip
    -
Mater­ials
  • RAL colour
    RAL 9010 - Pure white
  • Material group
    plastic
  • Type of surface treat­ment
    untreated
Install­a­tion, mounting
  • Base punching
    Without base punching
Settings
  • Angle range
    90 °
Accessories included
  • Accessory config­ur­a­tion
    Moulded
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
Safety
  • Impact strength
    IK07
Use condi­tions
  • Oper­ating temper­ature
    -5…60 °C

Downloads

  • Product image

    Image M55329010  | Hager Africa

    Product Image M55329010

  • Product licence

    Image Product licence for M55329010  | Hager Africa

    Product licence for M55329010

    Product_Licence_NF004_1074_LFF

    PDF
    1 MB
  • Declaration of conformity

    Image EU Declaration of conformity for M55329010  | Hager Africa

    EU Declaration of conformity for M55329010

    EC declaration of conformity FB

    PDF
    122 KB
    Image EU Declaration of conformity for M55329010  | Hager Africa

    EU Declaration of conformity for M55329010

    EU-Declaration FB T025A DE_EN 25072019

    PDF
    38 KB
    Image EU Declaration of conformity for M55329010  | Hager Africa

    EU Declaration of conformity for M55329010

    T062B_EU-Declaration-of-conformity_DE-EN_LF-LFE

    PDF
    52 KB
    Image EU Declaration of conformity for M55329010  | Hager Africa

    EU Declaration of conformity for M55329010

    EU-Declaration LFF T045A FR_EN 26072019

    PDF
    48 KB
  • PEP document

    Image Product environmental profile for M55329010  | Hager Africa

    Product environmental profile for M55329010

    PDF
    450 KB
  • RoHS report

    Image Pollutant guidelines for M55329010  | Hager Africa

    Pollutant guidelines for M55329010

    RoHS declaration M55329010 (english)

    PDF
    33 KB
    Image Pollutant guidelines for M55329010  | Hager Africa

    Pollutant guidelines for M55329010

    REACH declaration M55329010 (english)

    PDF
    32 KB
More documentation

Discover more of this product range

    3
  • 1
    LFF6019007030 - Trunking 60190, grey coupler and 2 cable retainer per meter
    LFF6019007030
    Trunking 60190, grey coupler and 2 cable retainer per meter
  • 2
    M7251 - cable retainer LF60190
    M7251
    cable retainer LF60190
  • 3
    M2026 - partition LF H60
    M2026
    partition LF H60

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group