Flat corner, LF/FB60110, grey M55057030
EAN
4012740105392
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Configuration
-
Antibacterial treatmentNo
Compatibility
-
Product compatibilityLF, LFF
Dimensions
-
Trunking height61 mm
-
Trunking width110 mm
-
Measure a140 mm
Cover, door
-
Lid with softlip-
Materials
-
Type of surface treatmentuntreated
Installation, mounting
-
Base punchingWithout base punching
Settings
-
Angle range90 °
Accessories included
-
Accessory configurationMoulded
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
-
Impact strengthIK07
Use conditions
-
Operating temperature-5…60 °C
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for M55057030
EC declaration of conformity FB
PDF122 KBEU Declaration of conformity for M55057030
EU-Declaration FB T025A DE_EN 25072019
PDF38 KB -
ProductEnvironmentProfile
Product environmental profile for M55057030
PDF450 KB -
ProductROHS
Pollutant guidelines for M55057030
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for M55057030
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation