endcap hal free LFxxx 60x110 stone grey • M55037030 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Cable manage­ment
  • Cable distri­bu­tion trunking
  • tehalit.lifea large dimen­sion
  • tehalit.lifea uPVC general purpose trunking 60, 80 and 100 mm depth
  • tehalit.lifea 61 x 110, 4 cable retainer
  • M55037030
  • Cable manage­ment

endcap halogen free for trunking system LFxxx 60x110mm stone grey M55037030

EAN
4012740105736
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

endcap halogen free for trunking system LFxxx 60x110mm stone grey

M55037030

  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Config­ur­a­tion
  • Anti­bac­terial treat­ment
    No
Compat­ib­ility
  • Product compat­ib­ility
    LF
Connectivity
  • Trunking coup­ling
    without coupler
Dimen­sions
  • Trunking height
    61 mm
  • Trunking width
    110 mm
Mater­ials
  • Material group
    plastic
  • Type of surface treat­ment
    untreated
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
Safety
  • Impact strength
    IK07
Use condi­tions
  • Oper­ating temper­ature
    -5…60 °C

Downloads

  • Product image

    Image M55037030  | Hager Africa

    Product Image M55037030

  • Declaration of conformity

    Image EU Declaration of conformity for M55037030  | Hager Africa

    EU Declaration of conformity for M55037030

    T062B_EU-Declaration-of-conformity_DE-EN_LF-LFE

    PDF
    52 KB
  • PEP document

    Image Product environmental profile for M55037030  | Hager Africa

    Product environmental profile for M55037030

    PDF
    450 KB
  • RoHS report

    Image Pollutant guidelines for M55037030  | Hager Africa

    Pollutant guidelines for M55037030

    RoHS declaration M55037030 (english)

    PDF
    33 KB
    Image Pollutant guidelines for M55037030  | Hager Africa

    Pollutant guidelines for M55037030

    REACH declaration M55037030 (english)

    PDF
    32 KB
More documentation

Discover more of this product range

    2
  • 1
    FB6011007030 - Trunking 60x110,grey
    FB6011007030
    Trunking 60x110, grey
  • 2
    M1346 - Partiton 1gang, FB-H60
    M1346
    Partiton 1gang, FB-H60

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group