Fuse carrier 3P+N 32A 690V L38 4M LS504
EAN
3250614123771
Packaging
3 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Architecture
-
Number of poles3 P
-
Type of pole3P+N
Configuration
-
Number of modules4
Main electrical features
-
Type of supply voltageAC
Voltage
-
Rated insulation voltage690 V
Electric current
-
Rated current32 A
Fuse
-
CharactFusegG ; aM
-
Fuse Size10.3 x 38
Dimensions
-
Depth of installed product75 mm
-
Height of installed product83 mm
-
Width of installed product72 mm
Frequency
-
Frequency50 to 60 Hz
Power
-
Total power loss under IN14.5 W
Installation, mounting
-
Tightening torque2,2Nm
Equipment
-
Can be accessorizedYes
Safety
-
REACH conformYes
-
RoHS conformYes
Use conditions
-
Operating temperature-5…50 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-23
-
Storage/transport temperature-25…80 °C
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for LS504
Declaration
PDF126 KBEU Declaration of conformity for LS504
Declaration
PDF894 KB -
ProductROHS
Pollutant guidelines for LS504
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for LS504
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation