Fuse 1N 32A 690V L38 1M LS509
EAN
3250614123788
Packaging
12 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of poleN
Configuration
-
Number of modules1
Controls and indicators
-
Indicator lampno
Connectivity
-
Top connection alignement for modular devicesAligned terminal
Main electrical features
-
Rated operational voltage Ue690 V
-
Frequency50/60 Hz
Voltage
-
Rated insulation voltage690 V
Electric current
-
Rated current32 A
-
Rating current of fuse cartridge2 / 4 / 6 / 8 / 10 / 12 / 16 / 20 / 25 / 32 A
Current correction factors
-
Correction factor of the acceptable current of juxtaposition > 10 phases0.7
-
Correction factor of acceptable current rating for 1-3 phase placed side-by-side1
-
Correction coef of the acceptable current of juxtaposition from 4 to 6 phases0.9
-
Correction factor of acceptable current rating for 7-9 phases placed side-by-sid0.85
-
Correction coefficient of the acceptable current up to 40°C0.9
-
Correction coefficient of the acceptable current up to 50°C0.8
-
Correction coefficient of the acceptable current with 20°C1
-
Correction factor of acceptable current rating with 30°C0.95
Fuse
-
CharactFusegI ; gG
-
Fuse Size10.3 x 38
Dimensions
-
Depth of installed product75 mm
-
Height of installed product83 mm
-
Width of installed product18 mm
Power
-
Total power loss under IN0.25 W
-
Power loss per pole at In0.25 W
Endurance
-
Number of mechanical operations4000
Installation, mounting
-
Tightening torque2,2Nm
Connection
-
Connection cross-sect. flexible conductor0,75 / 16mm²
-
Connection cross-sect. rigid cable1 / 25mm²
Use conditions
-
Operating temperature-5…50 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-23
-
Storage/transport temperature-25…80 °C
temperatur
-
Temperature of calibration30 °C
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for LS509
Declaration
PDF126 KBEU Declaration of conformity for LS509
Declaration
PDF894 KB
More documentation