Fuse carrier 1P 32A 690V L38 1M LS501
EAN
3250614123740
Packaging
12 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Architecture
-
Number of poles1 P
-
Type of pole1 P
Configuration
-
Number of modules1
Main electrical features
-
Type of supply voltageAC
Voltage
-
Rated insulation voltage690 V
Electric current
-
Rated current32 A
Dimensions
-
Depth of installed product75 mm
-
Height of installed product83 mm
-
Width of installed product18 mm
Frequency
-
Frequency50 to 60 Hz
Power
-
Total power loss under IN7.4 W
Installation, mounting
-
Tightening torque2,2Nm
Equipment
-
Can be accessorizedYes
Standards
-
European directive WEEEconcerned
Safety
-
Protection index IPIP20
-
REACH conformYes
-
RoHS conformYes
Use conditions
-
Operating temperature-5…50 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-23
-
Storage/transport temperature-25…80 °C
Downloads
More documentation