Fuse carrier 1P 25A 500V L31 1M with signal light LS431

EAN
3250614123733
Packaging
12 PCEs

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Architecture
  • Number of poles
    1 P
  • Type of pole
    1 P
Configuration
  • Number of modules
    1
Main electrical features
  • Type of supply voltage
    AC
Voltage
  • Rated insulation voltage
    690 V
Electric current
  • Rated current
    25 A
Dimensions
  • Depth of installed product
    75 mm
  • Height of installed product
    83 mm
  • Width of installed product
    18 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Total power loss under IN
    3.1 W
Equipment
  • Can be accessorized
    Yes
Standards
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP20
  • RoHS conform
    Yes
Use conditions
  • Operating temperature
    -5…50 °C
  • Degree of pollution according to IEC 60664 / IEC 60947-2
    3
  • Storage/transport temperature
    -25…80 °C