Fuse 1P 25A 500V L31 1M LS401

EAN
3250614123689
Packaging
12 PCEs

Technical properties

Architecture
  • Number of poles
    1 P
  • Type of pole
    1 P
Configuration
  • Number of modules
    1
Main electrical features
  • Type of supply voltage
    AC
Voltage
  • Rated insulation voltage
    690 V
Electric current
  • Rated current
    25 A
Dimensions
  • Depth of installed product
    75 mm
  • Height of installed product
    83 mm
  • Width of installed product
    18 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Total power loss under IN
    3.1 W
Equipment
  • Can be accessorized
    Yes
Standards
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP20
Use conditions
  • Operating temperature
    -5…50 °C
  • Degree of pollution according to IEC 60664 / IEC 60947-2
    3
  • Storage/transport temperature
    -25…80 °C