Fuse carrier 2P 25A 500V L31 2M LS402

EAN
3250614123696
Packaging
6 PCEs

Technical properties

Architecture
  • Type of pole
    2 P
Configuration
  • Number of modules
    2
Controls and indicators
  • Indicator lamp
    no
Connectivity
  • Top connection alignement for modular devices
    Aligned terminal
Main electrical features
  • Rated operational voltage Ue
    500 V
  • Frequency
    50/60 Hz
Voltage
  • Rated insulation voltage
    690 V
Electric current
  • Rated current
    25 A
  • Rating current of fuse cartridge
    2 / 4 / 6 / 8 / 10 / 12 / 16 / 20 / 25 A
Current correction factors
  • Correction factor of the acceptable current of juxtaposition > 10 phases
    0.7
  • Correction factor of acceptable current rating for 1-3 phase placed side-by-side
    1
  • Correction coef of the acceptable current of juxtaposition from 4 to 6 phases
    0.9
  • Correction factor of acceptable current rating for 7-9 phases placed side-by-sid
    0.85
  • Correction coefficient of the acceptable current up to 40°C
    0.9
  • Correction coefficient of the acceptable current up to 50°C
    0.8
  • Correction coefficient of the acceptable current with 20°C
    1
  • Correction factor of acceptable current rating with 30°C
    0.95
Dimensions
  • Depth of installed product
    75 mm
  • Height of installed product
    83 mm
  • Width of installed product
    36 mm
Power
  • Total power loss under IN
    6.2 W
  • Power loss per pole at In
    0.7 W
Endurance
  • Number of mechanical operations
    4000
Standards
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP20
Use conditions
  • Operating temperature
    -5…50 °C
  • Degree of pollution according to IEC 60664 / IEC 60947-2
    3
  • Storage/transport temperature
    -25…80 °C
temperatur
  • Temperature of calibration
    30 °C