Fuse carrier 1P+N 125A 690V L58 4M LR712

EAN
3250614186110
Packaging
3 PCEs

Technical properties

Architecture
  • Number of poles
    2 P
  • Type of pole
    1P+N
Configuration
  • Number of modules
    4
Electric current
  • Rated current
    125 A
Dimensions
  • Depth of installed product
    96 mm
  • Height of installed product
    125 mm
  • Width of installed product
    70 mm
Power
  • Total power loss under IN
    17.6 W
Standards
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use conditions
  • Operating temperature
    -5…40 °C
  • Degree of pollution according to IEC 60664 / IEC 60947-2
    3
  • Storage/transport temperature
    -25…80 °C