Fuse carrier 1P 125A L58 acc. 2M • LS701 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Protec­tion devices
  • HRC fuse carriers
  • Fuse carriers L 31 and L 38
  • 4 pole
  • LS701

Fuse carrier 1P 125A 690V L58 accessoriability 2M

LS701

  • Energy distri­bu­tion

Fuse carrier 1P 125A 690V L58 accessoriability 2M LS701

EAN
3250614197017
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Number of poles
    1 P
  • Type of pole
    1 P
Func­tions
  • Concur­rently switching N-neutral
    No
Config­ur­a­tion
  • Number of modules
    2
Controls and indic­ators
  • Indic­ator lamp
    no
Connectivity
  • Top connec­tion aligne­ment for modular devices
    Aligned terminal
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    690 V
  • Frequency
    50 Hz
Elec­tric current
  • Rated current
    125 A
  • Rating current of fuse cart­ridge
    20 / 25 / 32 / 40 / 50 / 63 / 80 / 100 / 125 A
Current correc­tion factors
  • Correc­tion factor of the accept­able current of juxta­pos­i­tion > 10 phases
    0.7
  • Correc­tion factor of accept­able current rating for 1-3 phase placed side-by-side
    1
  • Correc­tion coef of the accept­able current of juxta­pos­i­tion from 4 to 6 phases
    0.9
  • Correc­tion factor of accept­able current rating for 7-9 phases placed side-by-sid
    0.85
  • Correc­tion coef­fi­cient of the accept­able current up to 40°C
    0.9
  • Correc­tion coef­fi­cient of the accept­able current up to 50°C
    0.8
  • Correc­tion coef­fi­cient of the accept­able current with 20°C
    1
  • Correc­tion factor of accept­able current rating with 30°C
    0.95
Fuse
  • Char­act­Fuse
    gG ; aM
  • Fuse Size
    22 x 58
Dimen­sions
  • Depth of installed product
    96 mm
  • Height of installed product
    125 mm
  • Width of installed product
    35 mm
Power
  • Total power loss under IN
    12.84 W
  • Power loss per pole at In
    2.94 W
Endur­ance
  • Number of mech­an­ical oper­a­tions
    5000
Cover, door
  • Inter­lock­able
    Yes
Install­a­tion, mounting
  • Tight­ening torque
    3,6Nm
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    35 mm² max.
  • Connec­tion cross-sect. rigid cable
    50mm² max.
Stand­ards
  • European directive WEEE
    concerned
Use condi­tions
  • Oper­ating temper­ature
    -5…40 °C
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    3
  • Stor­age/trans­port temper­ature
    -25…80 °C
temper­atur
  • Temper­ature of calib­ra­tion
    30 °C
Iden­ti­fic­a­tion
  • Aesthetic for B.G. Protec­tion devices
    MERSEN

Downloads

  • Product image

    Image LS701  | Hager Africa

    Product Image LS701

  • ProductECDeclaration

    Image EU Declaration of conformity for LS701  | Hager Africa

    EU Declaration of conformity for LS701

    Declaration

    PDF
    894 KB
    Image EU Declaration of conformity for LS701  | Hager Africa

    EU Declaration of conformity for LS701

    Declaration

    PDF
    126 KB
  • ProductROHS

    Image Pollutant guidelines for LS701  | Hager Africa

    Pollutant guidelines for LS701

    REACH declaration LS701 (english)

    PDF
    103 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    LS702 - Fuse carrier 2P 125A 690V L58 accessoriability 4M
    LS702
    Fuse carrier 2P 125A 690V L58 accessoriability 4M
  • 2
    LS703 - Fuse carrier 3P 125A 690V L58 accessoriability 6M
    LS703
    Fuse carrier 3P 125A 690V L58 accessoriability 6M
  • 3
    LS704 - Fuse carrier 3P+N 125A 690V L58 accessoriability 8M
    LS704
    Fuse carrier 3P+N 125A 690V L58 accessoriability 8M
  • 4
    LS712 - Fuse carrier 1P+N 125A 690V L58 accessoriability 4M
    LS712
    Fuse carrier 1P+N 125A 690V L58 accessoriability 4M
  • 5
    LR701 - Fuse carrier 1P 125A 690V L58 2M
    LR701
    Fuse carrier 1P 125A 690V L58 2M

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group