Fuse carrier 3P+N 125A L58 acc. 8M • LS704 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Protec­tion devices
  • HRC fuse carriers
  • Fuse carriers L 31 and L 38
  • 4 pole
  • LS704

Fuse carrier 3P+N 125A 690V L58 accessoriability 8M

LS704

  • Energy distri­bu­tion

Fuse carrier 3P+N 125A 690V L58 accessoriability 8M LS704

EAN
3250614197048
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Number of poles
    4 P
  • Type of pole
    3P+N
Config­ur­a­tion
  • Number of modules
    8
Elec­tric current
  • Rated current
    125 A
Fuse
  • Char­act­Fuse
    gG ; aM
Dimen­sions
  • Depth of installed product
    96 mm
  • Height of installed product
    125 mm
  • Width of installed product
    140 mm
Power
  • Total power loss under IN
    41.88 W
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -5…40 °C
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    3
  • Stor­age/trans­port temper­ature
    -25…80 °C

Downloads

  • Product image

    Image LS704  | Hager Africa

    Product Image LS704

  • ProductECDeclaration

    Image EU Declaration of conformity for LS704  | Hager Africa

    EU Declaration of conformity for LS704

    Declaration

    PDF
    126 KB
    Image EU Declaration of conformity for LS704  | Hager Africa

    EU Declaration of conformity for LS704

    Declaration

    PDF
    894 KB
  • ProductROHS

    Image Pollutant guidelines for LS704  | Hager Africa

    Pollutant guidelines for LS704

    RoHS declaration LS704 (english)

    PDF
    33 KB
    Image Pollutant guidelines for LS704  | Hager Africa

    Pollutant guidelines for LS704

    REACH declaration LS704 (english)

    PDF
    32 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    LS701 - Fuse carrier 1P 125A 690V L58 accessoriability 2M
    LS701
    Fuse carrier 1P 125A 690V L58 accessoriability 2M
  • 2
    LS702 - Fuse carrier 2P 125A 690V L58 accessoriability 4M
    LS702
    Fuse carrier 2P 125A 690V L58 accessoriability 4M
  • 3
    LS703 - Fuse carrier 3P 125A 690V L58 accessoriability 6M
    LS703
    Fuse carrier 3P 125A 690V L58 accessoriability 6M
  • 4
    LS712 - Fuse carrier 1P+N 125A 690V L58 accessoriability 4M
    LS712
    Fuse carrier 1P+N 125A 690V L58 accessoriability 4M
  • 5
    LR701 - Fuse carrier 1P 125A 690V L58 2M
    LR701
    Fuse carrier 1P 125A 690V L58 2M

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group