Trunking halogen free LFH 40x90mm pure white LFH6009009010

EAN
4012740860413
Packaging
16 MTRs

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Configuration
  • Antibacterial treatment
    No
Connectivity
  • Trunking coupling
    Pre-equiped with couplers
Dimensions
  • Trunking height
    60 mm
  • Length
    2000 mm
  • Trunking width
    90 mm
  • Distance bottom-punch along trunking-direction
    125 mm
  • Distance bottom-punch crosswise trunking-direction
    40 mm
Capacity
  • Maximum number of cables (Ø 11 mm, 50% fill)
    18
Cover, door
  • Lid shape
    loose
Materials
  • Colour
    pure white
  • Material group
    plastic
  • Type of surface treatment
    untreated
  • Transparent
    No
Cable
  • Internal/useful cross section
    4360 mm²
Equipment
  • Number of fix dividers
    0
  • Number of plugable separators
    1
  • Compartment quantity
    1
  • Cable retainers per meter
    2
Standards
  • Approvals
    EN50085-2-1
  • European directive RoHs
    voluntary compliance
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
  • Impact strength
    IK07
Use conditions
  • Operating temperature
    -5…90 °C
temperatur
  • Ambient temperature
    -30…90 °C