LFH4006109010

EAN
4012740860406
Packaging
24 MTRs

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Connectivity
  • Trunking coupling
    without coupler
Dimensions
  • Trunking height
    40 mm
  • Length
    2000 mm
  • Trunking width
    57 mm
  • Distance bottom-punch along trunking-direction
    250 mm
  • Distance bottom-punch crosswise trunking-direction
    18 mm
Capacity
  • Maximum number of cables (Ø 11 mm, 50% fill)
    10
  • Maximum number of cables (Ø 11 mm, 50% fill)
    10
Cover, door
  • Lid shape
    loose
Materials
  • Colour
    pure white
  • Material group
    plastic
  • Type of surface treatment
    untreated
  • Transparent
    No
Cable
  • Internal/useful cross section
    1660 mm²
Equipment
  • Number of fix dividers
    1
  • Number of plugable separators
    0
  • Compartment quantity
    2
  • Cable retainers per meter
    2
temperatur
  • Ambient temperature
    -30…90 °C