CEE socket for LFF60110 pure white LFF71Z1109010

EAN
4012740868648
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Architecture
  • Fixing mode
    Clamping
Configuration
  • Box configuration
    Closed
Compatibility
  • Device installation compatible format
    CEE
Dimensions
  • Trunking height
    60 mm
  • Trunking width
    110 mm
Materials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    ABS
  • Material group
    plastic
  • Type of surface treatment
    untreated
Installation, mounting
  • Assembly
    juxtaposable
  • Mounting method box
    Front
  • Mounting method installation unit
    Clip
  • Mounting track of installation devices
    60mm
Accessories included
  • Fitted with
    empty
Equipment
  • Number of units
    1
Standards
  • European directive RoHs
    voluntary compliance
temperatur
  • Ambient temperature
    -5…60 °C