Adjus inter corner LFF60110 pure white • LFF601149010 | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
            • See all the categories
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          Account
          • Catalog
          • Cable manage­ment
          • Cable distri­bu­tion trunking
          • tehalit.lifea with adjustable parti­tion
          • tehalit.lifea uPVC general purpose trunking 60 mm depth
          • tehalit.lifea 60 x 110, 2 coup­ling pieces, 4 cable retainer
          • LFF601149010
          Image  LFF601149010 of the product Hager Africa | Hager Africa
          Image  LFF601149010 of the product Hager Africa | Hager Africa
          Image  LFF601149010 of the product Hager Africa | Hager Africa

          adjustable internal corner LF/LFF60110 pure white

          LFF601149010

          Image  LFF601149010 of the product Hager Africa | Hager Africa
          Image  LFF601149010 of the product Hager Africa | Hager Africa
          Image  LFF601149010 of the product Hager Africa | Hager Africa
          • Cable manage­ment

          adjustable internal corner LF/LFF60110 pure white LFF601149010

          EAN
          4012740868389
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in

          This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Config­ur­a­tion
          • Anti­bac­terial treat­ment
            No
          Connectivity
          • Trunking coup­ling
            without coupler
          Dimen­sions
          • Trunking height
            60 mm
          • Trunking width
            110 mm
          • Measure a
            135 mm
          Cover, door
          • Lid with softlip
            No
          Mater­ials
          • RAL colour
            RAL 9010 - Pure white
          • Material group
            plastic
          • Type of surface treat­ment
            untreated
          Install­a­tion, mounting
          • Base punching
            Without base punching
          Settings
          • Angle range
            83 / 97 °
          Accessories included
          • Accessory config­ur­a­tion
            Moulded
          Stand­ards
          • European directive RoHs
            volun­tary compli­ance
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Halogen free
            Yes
          • Impact strength
            IK07
          Use condi­tions
          • Oper­ating temper­ature
            -5…90 °C
          temper­atur
          • Ambient temper­ature
            -5…60 °C

          Downloads

          • Product image

            Image LFF601149010  | Hager Africa

            Product Image LFF601149010

          • Product licence

            Image Product licence for LFF601149010  | Hager Africa

            Product licence for LFF601149010

            Product_Licence_NF004_1074_LFF

            PDF
            1 MB
          • Declaration of conformity

            Image EU Declaration of conformity for LFF601149010  | Hager Africa

            EU Declaration of conformity for LFF601149010

            T062B_EU-Declaration-of-conformity_DE-EN_LF-LFE

            PDF
            52 KB
            Image EU Declaration of conformity for LFF601149010  | Hager Africa

            EU Declaration of conformity for LFF601149010

            EU-Declaration LFF T045A FR_EN 26072019

            PDF
            48 KB
            Image EU Declaration of conformity for LFF601149010  | Hager Africa

            EU Declaration of conformity for LFF601149010

            PDF
            530 KB
            Image EU Declaration of conformity for LFF601149010  | Hager Africa

            EU Declaration of conformity for LFF601149010

            EU-Declaration LFH T027A DE_EN 25072019

            PDF
            41 KB
          • PEP document

            Image Product environmental profile for LFF601149010  | Hager Africa

            Product environmental profile for LFF601149010

            PDF
            450 KB
          • RoHS report

            Image Pollutant guidelines for LFF601149010  | Hager Africa

            Pollutant guidelines for LFF601149010

            RoHS declaration LFF601149010 (english)

            PDF
            33 KB
            Image Pollutant guidelines for LFF601149010  | Hager Africa

            Pollutant guidelines for LFF601149010

            REACH declaration LFF601149010 (english)

            PDF
            32 KB
          More documentation

          Discover more of this product range

            4
          • 1
            M7249 - Cable retainer,LF/LFP B=110mm
            M7249
            Cable retainer, LF/LFP B=110mm
          • 2
            LFF6011007030 - Liféa trunking 60x110 with coupling and  2 cable retainer, grey
            LFF6011007030
            Liféa trunking 60x110 with coupling and 2 cable retainer, grey
          • 3
            LFF601137030 - adjustable external corner LF/LFF60110 grey
            LFF601137030
            adjustable external corner LF/LFF60110 grey
          • 4
            M2026 - partition LF H60
            M2026
            partition LF H60

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group