![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
adjustable external corner LF/LFF60110 pure white LFF601139010
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
-
Fixing modeClipped
-
Antibacterial treatmentNo
-
Trunking couplingwithout coupler
-
Trunking height60 mm
-
Trunking width110 mm
-
Measure a48 mm
-
Lid with softlipNo
-
RAL colourRAL 9010 - Pure white
-
MaterialPC-ABS
-
Material groupplastic
-
Type of surface treatmentuntreated
-
Base punchingWithout base punching
-
Angle range83 / 97 °
-
Accessory configurationMoulded
-
European directive RoHsvoluntary compliance
-
Impact strengthIK07
-
Operating temperature-5…90 °C
-
Ambient temperature-5…60 °C
Downloads
-
Product image
-
ProductLicence
Product licence for LFF601139010
Product_Licence_NF004_1074_LFF
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for LFF601139010
T062B_EU-Declaration-of-conformity_DE-EN_LF-LFE
PDF52 KBEU Declaration of conformity for LFF601139010
EU-Declaration LFF T045A FR_EN 26072019
PDF48 KBEU Declaration of conformity for LFF601139010
EU-Declaration LFH T027A DE_EN 25072019
PDF41 KB -
ProductEnvironmentProfile
Product environmental profile for LFF601139010
PDF450 KB -
ProductROHS
Pollutant guidelines for LFF601139010
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for LFF601139010
REACH-declaration 2023-10-20 (english)
PDF32 KB