Joint cover lid LF/LFF width 60, pw LFF600679010
EAN
4012740908054
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Architecture
-
Fixing modeClipped
Dimensions
-
Trunking width60 mm
Materials
-
RAL colourRAL 9010 - Pure white
-
Material groupplastic
-
Type of surface treatmentuntreated
Standards
-
European directive RoHsvoluntary compliance
Downloads
-
Product image
-
ProductLicence
Product licence for LFF600679010
Product_Licence_NF004_1074_LFF
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for LFF600679010
EU-Declaration LFF T045A FR_EN 26072019
PDF48 KB -
ProductROHS
Pollutant guidelines for LFF600679010
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for LFF600679010
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation