T and X piece, LF 30060, pure white M53969010
EAN
4012740338400
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Trunking height30 mm
-
Trunking width57 mm
-
Measure a170 mm
Cover, door
-
Lid with softlip-
Materials
-
RAL colourRAL 9010 - Pure white
-
Material groupplastic
-
Type of surface treatmentuntreated
Installation, mounting
-
Base punchingWithout base punching
Accessories included
-
Accessory configurationMoulded
Standards
-
European directive RoHsvoluntary compliance
temperatur
-
Ambient temperature-5…65 °C
Downloads
-
Product image
-
ProductLicence
Product licence for M53969010
Product_Licence_NF004_1074_LFF
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for M53969010
T062B_EU-Declaration-of-conformity_DE-EN_LF-LFE
PDF52 KBEU Declaration of conformity for M53969010
EU-Declaration LFF T045A FR_EN 26072019
PDF48 KB -
ProductEnvironmentProfile
Product environmental profile for M53969010
PDF450 KB -
ProductROHS
Pollutant guidelines for M53969010
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for M53969010
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation