Internal corner for BRAP 80x200mm of aluminium natural anodized L8081ELN

EAN
4012740201414
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Architecture
  • Fixing mode
    Screwed
Configuration
  • Antibacterial treatment
    No
Compatibility
  • Product compatibility
    BRAP
Connectivity
  • Trunking coupling
    without coupler
Dimensions
  • Trunking height
    80 mm
  • Length
    150 mm
  • Trunking width
    200 mm
Cover, door
  • Lid with softlip
    No
  • Number of lids mountable
    2
Materials
  • Colour
    aluminium
  • Material
    Aluminium
  • Material group
    aluminium
Installation, mounting
  • Base punching
    Without base punching
Settings
  • Angle range
    90 °
Accessories included
  • Accessory configuration
    Base
Standards
  • European directive RoHs
    voluntary compliance
Use conditions
  • Operating temperature
    -30…90 °C