End cap, FWK 30/50210, galvanized L6853VERZ

EAN
4012740150385
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    Screwed
Dimensions
  • Internal heigth
    50 mm
  • Trunking height
    88 mm
  • Internal width
    209 mm
  • Trunking width
    250 mm
  • Measure a
    20 mm
Materials
  • Colour
    zinc coated
  • Material group
    steel, plaster
  • Type of surface treatment
    Galvanised
Cable
  • Internal/useful cross section
    10450 mm²
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • certificationnormfireprotductsystem
    DIN 4102-11
  • classificationnormfireprotductsystem
    DIN 4102-11
  • Fire resistance class
    I 90