Support for partitions for BRS C-profile installation L6705BCHR
EAN
4012740329682
Packaging
40 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeClamping
Configuration
-
Module1 Gang
-
Antibacterial treatmentNo
Compatibility
-
Product compatibilityBR/BRA/BRS
Materials
-
Material groupsteel
Installation, mounting
-
Profile mountingto hang on
Standards
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Downloads
-
Product image
-
ProductImplementationSoftware
Programming/Implementation software for L6705BCHR
Cable Management Revit Plugin
MSI0 -
ProductROHS
Pollutant guidelines for L6705BCHR
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for L6705BCHR
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation