T-piece for GBD(A) 56x85mm of ABS in pure white L44779010

EAN
4012740205139
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Architecture
  • Fixing mode
    Clipped
Configuration
  • Antibacterial treatment
    No
Connectivity
  • Trunking coupling
    without coupler
Dimensions
  • Trunking height
    56 mm
  • Trunking width
    85 mm
Cover, door
  • Lid with softlip
    No
  • Cover attachment clamping
    No
  • Cover width 1
    0 mm
  • Cover width 2
    0 mm
  • Cover width 3
    0 mm
  • Number of lids mountable
    0
Materials
  • Material
    ABS
  • Material group
    plastic
  • Type of surface treatment
    untreated
Installation, mounting
  • Base punching
    Without base punching
Accessories included
  • Accessory configuration
    Moulded
Standards
  • European directive RoHs
    voluntary compliance
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
Use conditions
  • Operating temperature
    -30…90 °C