![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Coupling for GBD 60x85mm of polystyrol L44669010
EAN
4012740203739
Packaging
1 Set
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Trunking height60 mm
-
Trunking width85 mm
Materials
-
Material groupplastic
-
Type of surface treatmentuntreated
Use
-
Junction typeCoupling part
Standards
-
European directive RoHsvoluntary compliance
Shape
-
ShapeSymmetric
Downloads
-
Product image
-
ProductBimModels
BIM models for L44669010
ZIP43 MB -
BIM Archicad
BIM-object Archicad for GBD
ZIP2 MB -
ProductLicence
Product licence for L44669010
Product_Licence_NF004_1077_GBD
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for L44669010
EU-Declaration GBD T043A FR_EN 26072019
PDF47 KB -
ProductEnvironmentProfile
Product environmental profile for L44669010
PEP_Hager_GBD50131_FR_21022012
PDF55 KBProduct environmental profile for L44669010
PDF195 KB -
ProductROHS
Pollutant guidelines for L44669010
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for L44669010
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation