Endcap for GBD(A) 56x85mm of ABS in pure white L44739010

EAN
4012740203708
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Architecture
  • Fixing mode
    Clipped
Configuration
  • Antibacterial treatment
    No
Connectivity
  • Trunking coupling
    without coupler
Dimensions
  • Trunking height
    56 mm
  • Trunking width
    85 mm
Materials
  • Material
    ABS
  • Material group
    plastic
  • Type of surface treatment
    untreated
Standards
  • European directive RoHs
    voluntary compliance
Use conditions
  • Operating temperature
    -30…90 °C