Internal corner for GBD(A) 56x85mm of ABS aluminium L4471ALU
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
-
Fixing modeClipped
-
Antibacterial treatmentNo
-
Trunking couplingwithout coupler
-
Trunking height56 mm
-
Trunking width85 mm
-
Lid with softlipNo
-
Material groupplastic
-
Base punchingWithout base punching
-
Angle range90 °
-
Accessory configurationMoulded
-
European directive RoHsvoluntary compliance
-
REACH conformYes
-
RoHS conformYes
-
Operating temperature-30…90 °C
Downloads
-
Product image
-
ProductImplementationSoftware
Programming/Implementation software for L4471ALU
Cable Management Revit Plugin
MSI0 -
BIM Archicad
BIM-object Archicad for GBA
ZIP2 MB -
ProductBimModels
BIM models for L4471ALU
ZIP18 MB -
ProductLicence
Product licence for L4471ALU
Product_Licence_NF004_1077_GBD
PDF1 MBProduct licence for L4471ALU
Product_Licence_NF004_1075_GBA
PDF996 KB -
ProductECDeclaration
EU Declaration of conformity for L4471ALU
EU-Declaration GBD T043A FR_EN 26072019
PDF47 KB -
ProductEnvironmentProfile
Product environmental profile for L4471ALU
PEP_Hager_GBD50131_FR_21022012
PDF55 KB -
ProductROHS
Pollutant guidelines for L4471ALU
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for L4471ALU
REACH-declaration 2023-10-20 (english)
PDF32 KB