Endcap for GBD(A) 50x130mm of ABS aluminium L4393ALU
EAN
4012740204378
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Architecture
-
Fixing modeClipped
Connectivity
-
Trunking couplingwithout coupler
Dimensions
-
Trunking height50 mm
-
Trunking width130 mm
Materials
-
Colouraluminium
-
MaterialABS
-
Material groupplastic
-
Type of surface treatmentuntreated
Standards
-
ApprovalsEN50085-2-1
-
European directive RoHsvoluntary compliance
Downloads
-
Product image
-
ProductImplementationSoftware
Programming/Implementation software for L4393ALU
Cable Management Revit Plugin
MSI0 -
BIM Archicad
BIM-object Archicad for GBA
ZIP2 MB -
ProductBimModels
BIM models for L4393ALU
ZIP18 MB -
ProductLicence
Product licence for L4393ALU
Product_Licence_NF004_1077_GBD
PDF1 MBProduct licence for L4393ALU
Product_Licence_NF004_1075_GBA
PDF996 KB -
ProductECDeclaration
EU Declaration of conformity for L4393ALU
EU-Declaration GBD T043A FR_EN 26072019
PDF47 KB -
ProductEnvironmentProfile
Product environmental profile for L4393ALU
PEP_Hager_GBD50131_FR_21022012
PDF55 KB
More documentation