Flat angle for GBD 50x160mm of ABS in pure white L43489010

EAN
4012740884235
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Configuration
  • Antibacterial treatment
    No
Compatibility
  • Product compatibility
    GBD
Connectivity
  • Trunking coupling
    without coupler
Dimensions
  • Trunking height
    50 mm
  • Length
    180 mm
  • Trunking width
    160 mm
Cover, door
  • Lid with softlip
    No
  • Number of lids mountable
    0
Materials
  • Colour
    pure white
  • Material group
    plastic
  • Type of surface treatment
    untreated
Installation, mounting
  • Base punching
    Without base punching
Settings
  • Angle range
    90 °
Accessories included
  • Accessory configuration
    Moulded
Standards
  • Approvals
    EN50085-2-1
  • European directive RoHs
    voluntary compliance
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use conditions
  • Operating temperature
    -30…90 °C