![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Endcap for GBD 50x160mm of ABS in pure white L43439010
EAN
4012740884211
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Antibacterial treatmentNo
Compatibility
-
Product compatibilityGBD
Connectivity
-
Trunking couplingwithout coupler
Dimensions
-
Trunking height50 mm
-
Trunking width160 mm
Materials
-
RAL colourRAL 9010 - Pure white
-
Material groupplastic
-
Type of surface treatmentuntreated
Standards
-
European directive RoHsvoluntary compliance
Use conditions
-
Operating temperature-30…90 °C
Downloads
-
Product image
-
ProductImplementationSoftware
Programming/Implementation software for L43439010
Cable Management Revit Plugin
MSI0 -
ProductBimModels
BIM models for L43439010
ZIP18 MBBIM models for L43439010
ZIP43 MB -
BIM Archicad
BIM-object Archicad for GBA
ZIP2 MBBIM-object Archicad for GBD
ZIP2 MB -
ProductLicence
Product licence for L43439010
Product_Licence_NF004_1075_GBA
PDF996 KBProduct licence for L43439010
Product_Licence_NF004_1077_GBD
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for L43439010
EU-Declaration GBD T043A FR_EN 26072019
PDF47 KB -
ProductEnvironmentProfile
Product environmental profile for L43439010
PEP_Hager_GBD50131_FR_21022012
PDF55 KBProduct environmental profile for L43439010
PDF195 KB -
ProductROHS
Pollutant guidelines for L43439010
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for L43439010
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation