Endcap for GBD(A) 50x160mm of ABS aluminium L4343ALU
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
-
Fixing modeClipped
-
Antibacterial treatmentNo
-
Trunking couplingwithout coupler
-
Trunking height50 mm
-
Trunking width160 mm
-
Material groupplastic
-
Type of surface treatmentuntreated
-
ApprovalsEN50085-2-1
-
European directive RoHsvoluntary compliance
-
REACH conformYes
-
RoHS conformYes
-
Operating temperature-30…90 °C
Downloads
-
Product image
-
ProductImplementationSoftware
Programming/Implementation software for L4343ALU
Cable Management Revit Plugin
MSI0 -
BIM Archicad
BIM-object Archicad for GBA
ZIP2 MB -
ProductBimModels
BIM models for L4343ALU
ZIP18 MB -
ProductLicence
Product licence for L4343ALU
Product_Licence_NF004_1075_GBA
PDF996 KBProduct licence for L4343ALU
Product_Licence_NF004_1077_GBD
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for L4343ALU
EU-Declaration GBD T043A FR_EN 26072019
PDF47 KB -
ProductEnvironmentProfile
Product environmental profile for L4343ALU
PEP_Hager_GBD50131_FR_21022012
PDF55 KB -
ProductROHS
Pollutant guidelines for L4343ALU
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for L4343ALU
REACH-declaration 2023-10-20 (english)
PDF32 KB