Flat angle for GBD(A) 65x200mm of ABS aluminium L4348ALU

EAN
4012740204477
Packaging
1 Piece

Technical properties

Configuration
  • Antibacterial treatment
    No
Connectivity
  • Trunking coupling
    without coupler
Dimensions
  • Trunking height
    65 mm
  • Trunking width
    200 mm
Cover, door
  • Lid with softlip
    No
Materials
  • Colour
    aluminium
  • Material group
    plastic
  • Type of surface treatment
    wet painted
Installation, mounting
  • Base punching
    Without base punching
Settings
  • Angle range
    90 °
Accessories included
  • Accessory configuration
    Moulded
Standards
  • Approvals
    EN50085-2-1
  • European directive RoHs
    voluntary compliance
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
Use conditions
  • Operating temperature
    -30…90 °C