![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
External corner for GBD(A) 56x162mm of ABS aluminium L4342ALU
EAN
4012740204453
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Architecture
-
Fixing modeClipped
Connectivity
-
Trunking couplingwithout coupler
Dimensions
-
Trunking height56 mm
-
Trunking width162 mm
Cover, door
-
Lid mountingExternal
-
Lid with softlipNo
-
Number of lids mountable3
Materials
-
Colouraluminium
-
Material groupplastic
Installation, mounting
-
Base punchingWithout base punching
Settings
-
Angle range83 / 140 °
Accessories included
-
Accessory configurationMoulded
Standards
-
European directive RoHsvoluntary compliance
Downloads
-
Product image
-
ProductImplementationSoftware
Programming/Implementation software for L4342ALU
Cable Management Revit Plugin
MSI0 -
ProductBimModels
BIM models for L4342ALU
ZIP18 MB -
BIM Archicad
BIM-object Archicad for GBA
ZIP2 MB -
ProductLicence
Product licence for L4342ALU
Product_Licence_NF004_1075_GBA
PDF996 KBProduct licence for L4342ALU
Product_Licence_NF004_1077_GBD
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for L4342ALU
EU-Declaration GBD T043A FR_EN 26072019
PDF47 KB
More documentation