L 2755 White 9010 Flat corner L27559010

EAN
4012740292924
Packaging
5 PCEs

Technical properties

Configuration
  • Antibacterial treatment
    No
Dimensions
  • Trunking height
    30 mm
  • Trunking width
    45 mm
  • Measure a
    170 mm
  • Mebsure b
    100 mm
Cover, door
  • Lid with softlip
    -
Materials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    Steel
  • Type of surface treatment
    Painted
Installation, mounting
  • Base punching
    Without base punching
Settings
  • Angle range
    90 °
Accessories included
  • Accessory configuration
    Base and lid
Safety
  • Protection index IP
    IP30
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Use conditions
  • Operating temperature
    -5…90 °C