Trunking LFS made of steel 30x45mm in galvanized LFS300450VERZ
EAN
4012740290937
Packaging
32 MTRs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Antibacterial treatmentNo
Connectivity
-
Trunking couplingCouplers as separate reference
Dimensions
-
Trunking height30 mm
-
Length2000 mm
-
Trunking width45 mm
-
Distance bottom-punch along trunking-direction200 mm
Capacity
-
Maximum number of cables (Ø 11 mm, 50% fill)4
-
Maximum number of cables (Ø 11 mm, 50% fill)4
Cover, door
-
Lid shapeloose
Materials
-
MaterialSteel
-
Material groupsteel
-
TransparentNo
Cable
-
Internal/useful cross section970 mm²
Equipment
-
Compartment quantity1
Standards
-
European directive RoHsvoluntary compliance
Safety
-
Protection index IPIP30
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Impact strengthIK08
Use conditions
-
Operating temperature-5…90 °C
Downloads
-
Product image
-
ProductImplementationSoftware
Programming/Implementation software for LFS300450VERZ
Cable Management Revit Plugin
MSI0 -
ProductInspectionCertificate
Certificates for LFS300450VERZ
Product certificate International 2022-06-28
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for LFS300450VERZ
PDF633 KB -
ProductROHS
Pollutant guidelines for LFS300450VERZ
REACH declaration LFS300450VERZ (english)
PDF32 KBPollutant guidelines for LFS300450VERZ
RoHS declaration LFS300450VERZ (english)
PDF33 KB
More documentation