L 4187 Earth Terminal • L4187CHRO | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Cable manage­ment
  • Specific trunking solu­tions
  • tehalit.camelea steel sheet trunking
  • tehalit.camelea depth 20 and 30 mm
  • tehalit.camelea 18 x 19
  • L4187CHRO

Earth-terminal for cables to 10mm² of steel chromated

L4187CHRO

  • Cable manage­ment

Earth-terminal for cables to 10mm² of steel chromated L4187CHRO

EAN
4012740254786
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Compat­ib­ility
  • Product compat­ib­ility
    BRS, LFS, GBA
Dimen­sions
  • Clamp width flat conductor
    Up to 40 mm
Mater­ials
  • Material
    Steel
  • Material group
    steel
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes

Downloads

  • Product image

    Image L4187CHRO  | Hager Africa

    Product Image L4187CHRO

  • BIM Archicad

    Image BIM-object Archicad for BKB  | Hager Africa

    BIM-object Archicad for BKB

    ZIP
    7 MB
    Image BIM-object Archicad for BKIS  | Hager Africa

    BIM-object Archicad for BKIS

    ZIP
    4 MB
  • ProductBimModels

    Image BIM models for L4187CHRO  | Hager Africa

    BIM models for L4187CHRO

    ZIP
    41 MB
    Image BIM models for L4187CHRO  | Hager Africa

    BIM models for L4187CHRO

    ZIP
    23 MB
  • ProductROHS

    Image Pollutant guidelines for L4187CHRO  | Hager Africa

    Pollutant guidelines for L4187CHRO

    REACH declaration L4187CHRO (english)

    PDF
    32 KB
    Image Pollutant guidelines for L4187CHRO  | Hager Africa

    Pollutant guidelines for L4187CHRO

    RoHS declaration L4187CHRO (english)

    PDF
    33 KB
More documentation

Discover more of this product range

    5
  • 1
    G1612 - Partition for wall trunkings without C-profile with punching pipe BRS/LFS
    G1612
    Partition for wall trunkings without C-profile with punching pipe BRS/LFS
  • 2
    L4253BCHR - Clip for wall trunking BR/A/S lid 80mm of sheet steel chromated
    L4253BCHR
    Clip for wall trunking BR/A/S lid 80mm of sheet steel chromated
  • 3
    G2401 - Earthing universal for wall trunking BRS with lid width 80mm of sheet steel
    G2401
    Earthing universal for wall trunking BRS with lid width 80mm of sheet steel
  • 4
    L4181GNGE - Earth-cable plugable length 150mm green-yellow
    L4181GNGE
    Earth-cable plugable length 150mm green-yellow
  • 5
    L4182GNGE - Earth-cable plugable length 300mm green-yellow
    L4182GNGE
    Earth-cable plugable length 300mm green-yellow

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group