L 2753 galv End cap L2753UNLA
EAN
4012740292337
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Configuration
-
Antibacterial treatmentNo
Connectivity
-
Trunking couplingwithout coupler
Dimensions
-
Trunking height30 mm
-
Trunking width45 mm
Materials
-
Material groupmetal
-
Type of surface treatmentuntreated
Standards
-
European directive RoHsvoluntary compliance
Safety
-
Protection index IPIP30
Use conditions
-
Operating temperature-5…60 °C
Downloads
-
Product image
-
ProductInspectionCertificate
Certificates for L2753UNLA
Product certificate International 2022-06-28
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for L2753UNLA
PDF633 KB -
ProductROHS
Pollutant guidelines for L2753UNLA
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for L2753UNLA
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation