L 2752 galv External corner L2752VERZ

EAN
4012740292825
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Configuration
  • Antibacterial treatment
    No
Connectivity
  • Trunking coupling
    without coupler
Dimensions
  • Trunking height
    30 mm
  • Trunking width
    45 mm
  • Measure a
    150 mm
  • Mebsure b
    200 mm
Cover, door
  • Lid with softlip
    -
Materials
  • Colour
    zinc coated
  • Material
    Steel
  • Material group
    steel
  • Type of surface treatment
    Galvanised
Installation, mounting
  • Base punching
    Without base punching
Settings
  • Angle range
    90 °
Accessories included
  • Accessory configuration
    Base and lid
Standards
  • European directive RoHs
    voluntary compliance
Safety
  • Protection index IP
    IP30
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Use conditions
  • Operating temperature
    -5…60 °C