L 1908 Nat.anod. Modul 8gang L19087035
EAN
4012740825252
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeClipped
Configuration
-
Module8 Gang
Compatibility
-
Product compatibilityTopaz
-
Device installation compatible formatDirect 45mm
Dimensions
-
Length360 mm
Materials
-
Colourlight grey
-
RAL colourRAL 7035 - Light grey
-
MaterialAluminium / PVC
-
Material groupaluminium, plastic
-
Type of surface treatmentAnodised
Accessories included
-
Fitted withempty
Standards
-
European directive RoHsvoluntary compliance
Downloads
-
Product image
-
ProductNotice
Instruction manuals for L19087035
Notice boîtier RS Topaz
PDF53 KB -
Installation guide
Installation manuals for L19087035
PDF151 KB -
ProductEnvironmentProfile
Product environmental profile for L19087035
PDF427 KB
More documentation