L 1912 Nat.anod. Modul L19127035

EAN
4012740825313
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    Clipped
Compatibility
  • Product compatibility
    Topaz L1901, L1902, L1903
  • Device installation compatible format
    Direct 45mm
Dimensions
  • Length
    540 mm
Materials
  • Colour
    light grey
  • RAL colour
    RAL 7035 - Light grey
  • Material group
    aluminium, plastic
  • Type of surface treatment
    Anodised
Accessories included
  • Fitted with
    empty
Standards
  • European directive RoHs
    voluntary compliance