Brass terminal, 4x10mm² 4x16mm²,with mounting base, Color: brown KM08L
EAN
3250613831028
Packaging
20 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Number of poles1 P
Electric current
-
Rated current60 A
Dimensions
-
Length30 mm
-
Width of installed product5 mm
Connection
-
Number and size of connection points4x16+4x10mm²
Settings
-
terminal typeBrass rail terminal
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Downloads
-
Product image
-
ProductNotice
Instruction manuals for KM08L
6LE008262A_MOA_Messingklemmen_23_1107
PDF395 KB -
ProductECDeclaration
EU Declaration of conformity for KM08L
PDF235 KBEU Declaration of conformity for KM08L
PDF190 KBEU Declaration of conformity for KM08L
Declaration
PDF235 KB -
ProductROHS
Pollutant guidelines for KM08L
RoHS declaration KM08L (english)
PDF33 KBPollutant guidelines for KM08L
REACH declaration KM08L (english)
PDF32 KB
More documentation