Brass terminal, 8x10mm² 2x16mm², Phase • KM10L | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Connec­tion
  • Blocks and terminals
  • Brass terminals
  • Brass terminals with base phase
  • KM10L

Brass terminal, 8x10mm² 2x16mm², Phase

KM10L

  • Energy distri­bu­tion

Brass terminal, 8x10mm² 2x16mm², Phase KM10L

EAN
3250613831103
Packaging
20 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Elec­tric current
  • Rated current
    60 A
Dimen­sions
  • Length
    69 mm
  • Width of installed product
    5 mm
Connec­tion
  • Number and size of connec­tion points
    2x16+8x10mm²
Settings
  • terminal type
    Brass rail terminal
Stand­ards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes

Downloads

  • Product image

    Image KM10L  | Hager Africa

    Product Image KM10L

  • ProductNotice

    Image Instruction manuals for KM10L  | Hager Africa

    Instruction manuals for KM10L

    6LE008262A_MOA_Messingklemmen_23_1107

    PDF
    395 KB
  • ProductECDeclaration

    Image EU Declaration of conformity for KM10L  | Hager Africa

    EU Declaration of conformity for KM10L

    PDF
    190 KB
    Image EU Declaration of conformity for KM10L  | Hager Africa

    EU Declaration of conformity for KM10L

    Declaration

    PDF
    235 KB
    Image EU Declaration of conformity for KM10L  | Hager Africa

    EU Declaration of conformity for KM10L

    PDF
    235 KB
  • ProductROHS

    Image Pollutant guidelines for KM10L  | Hager Africa

    Pollutant guidelines for KM10L

    REACH declaration KM10L (english)

    PDF
    32 KB
    Image Pollutant guidelines for KM10L  | Hager Africa

    Pollutant guidelines for KM10L

    RoHS declaration KM10L (english)

    PDF
    33 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    KM04L - Brass terminal, 2x10mm²/2x16mm²,with mounting base,  Color: brown
    KM04L
    Brass terminal, 2x10mm²/2x16mm², with mounting base, Color: brown
  • 2
    KM08L - Brass terminal, 4x10mm² 4x16mm²,with mounting base,  Color: brown
    KM08L
    Brass terminal, 4x10mm² 4x16mm², with mounting base, Color: brown
  • 3
    KM07L - Brass terminal, 4x10mm² 3x16mm²,with mounting base,  Color: brown
    KM07L
    Brass terminal, 4x10mm² 3x16mm², with mounting base, Color: brown
  • 4
    KM10C - Brass terminal, 5x10mm² - 5x16mm², without mounting base
    KM10C
    Brass terminal, 5x10mm² - 5x16mm², without mounting base
  • 5
    KM11L - Brass terminal, 7x10mm²  4x16mm², Phase
    KM11L
    Brass terminal, 7x10mm² 4x16mm², Phase

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group