Modular change-over switch 4x63A HIM406
EAN
3250613140564
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of orderShort thumb-grip
-
Number of poles4 P
-
Type of pole4 P
-
Type of caseFixed built-in
Functions
-
Reversing switchYes
Configuration
-
Number of modules8
Controls and indicators
-
Motor drive integratedNo
Main electrical features
-
Rated operational voltage Ue380 / 415 V
-
Frequency50/60 Hz
Voltage
-
Rated insulation voltage800 V
-
Rated impulse withstand voltage8 kV
Electric current
-
Rated operational current in AC21category B63 A
-
Acceptable current rating with AC22 category A63 A
-
Rated current63 A
-
Short-circuit current with gI-gG fuses50 kA
-
Rated short-time withstand current 1s1.5 kA
-
Rated operational current in AC21 category A63 A
-
Acceptable current rating with AC22 category B63 A
-
Rated operational current in AC23 category A63 A
-
Acceptable current rating with AC23 category B63 A
Power
-
Total power loss under IN6 W
-
Power loss per pole at In1.5 W
-
Contact rating with 400 V in AC141 kW
Endurance
-
Number of mechanical operations10000
Cover, door
-
InterlockableYes
Connection
-
Connection cross-sect. flexible conductor2,5 / 35mm²
-
Connection cross-sect. rigid cable2,5 / 35mm²
-
Type of connectionwith screw
Equipment
-
Number of auxiliary contacts as normally closed contact0
-
Number of auxiliary contacts as normally open contact0
-
Number of auxiliary contacts as change-over contact0
-
Motor drive optionalNo
Standards
-
Standard textIEC 60947-3
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Operating temperature-20…70 °C
-
Air humidity protectionyes according to IEC 68-2-30
Downloads
-
Product image
-
ProductNotice
Instruction manuals for HIM406
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for HIM406
EU Declaration of Conformity
PDF637 KBEU Declaration of conformity for HIM406
Declaration
PDF621 KBEU Declaration of conformity for HIM406
Deklaracja zgodności UE
PDF333 KBEU Declaration of conformity for HIM406
Declaration
PDF573 KB -
ProductROHS
Pollutant guidelines for HIM406
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for HIM406
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation