Modular change-over switch 100A • HI405R | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Energy distri­bu­tion
  • Main incomers
  • Changeover switches
  • Accessories for changeover switches
  • Manual changeover switch visible breaking 4P
  • HI405R
Image  HI405R of the product Hager Africa | Hager Africa
Image  HI405R of the product Hager Africa | Hager Africa
Image  HI405R of the product Hager Africa | Hager Africa

Modular change-over switch 100A

HI405R

Image  HI405R of the product Hager Africa | Hager Africa
Image  HI405R of the product Hager Africa | Hager Africa
Image  HI405R of the product Hager Africa | Hager Africa
  • Energy distri­bu­tion

Modular change-over switch 100A HI405R

EAN
3250613190088
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of order
    Short thum­b-­grip
  • Number of poles
    4 P
  • Type of pole
    4 P
  • Type of case
    Fixed built-in
Func­tions
  • Reversing switch
    Yes
Config­ur­a­tion
  • Number of modules
    12
Controls and indic­ators
  • Motor drive integ­rated
    No
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    380 / 690 V
  • Frequency
    50/60 Hz
Voltage
  • Rated insu­la­tion voltage
    800 V
  • Rated impulse with­stand voltage
    8000 V
  • Rated oper­a­tional voltage in DC
    220 V
Elec­tric current
  • Rated oper­a­tional current in AC21c­at­egory B
    100 A
  • Accept­able current rating with AC22 category A
    100 A
  • Rated current
    100 A
  • Short-­cir­cuit current with gI-gG fuses
    100 kA
  • Rated short-­time with­stand current 1s
    2.5 kA
  • Thermal rated current outside of hous­ings
    100 A
  • Rated oper­a­tional current in AC21 category A
    63 A
  • Accept­able current rating with AC22 category B
    100 A
  • Rated oper­a­tional current in AC23 category A
    63 A
  • Accept­able current rating with AC23 category B
    100 A
Power
  • Nominal power under 440/500, 50Hz
    63 kW
  • Nominal power under 660 V, 50 Hz
    33 kW
  • Active power under 380/415 V, 50 Hz
    51 kW
  • Total power loss under IN
    9.3 W
  • Power loss per pole at In
    3.1 W
  • Contact rating with 400 V in AC1
    65 kW
Endur­ance
  • Elec­trical durab­ility at nominal load in AC21in oper­ating cycles
    1000
  • Elec­trical durab­ility at nominal load in AC22 in oper­ating cycles
    300
  • Number of mech­an­ical oper­a­tions
    10000
Cover, door
  • Inter­lock­able
    Yes
Connec­tion
  • Connec­tion cross-sect. rigid cable
    4 / 50mm²
  • Type of connec­tion
    with screw
Equip­ment
  • Number of auxil­iary contacts as normally closed contact
    0
  • Number of auxil­iary contacts as normally open contact
    0
  • Number of auxil­iary contacts as change-over contact
    0
  • Motor drive optional
    No
Stand­ards
  • Standard text
    IEC 60947-3
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Oper­ating temper­ature
    -20…70 °C
  • Air humidity protec­tion
    yes according to IEC 68-2-30
  • Stor­age/trans­port temper­ature
    -40…65 °C

Downloads

  • Product image

    Image HI405R  | Hager Africa

    Product Image HI405R

  • ProductNotice

    Image Instruction manuals for HI405R  | Hager Africa

    Instruction manuals for HI405R

    commutateur modulaire

    PDF
    326 KB
  • ProductECDeclaration

    Image EU Declaration of conformity for HI405R  | Hager Africa

    EU Declaration of conformity for HI405R

    EU Declaration of Conformity

    PDF
    639 KB
    Image EU Declaration of conformity for HI405R  | Hager Africa

    EU Declaration of conformity for HI405R

    Declaration

    PDF
    573 KB
    Image EU Declaration of conformity for HI405R  | Hager Africa

    EU Declaration of conformity for HI405R

    Deklaracja zgodności UE

    PDF
    333 KB
    Image EU Declaration of conformity for HI405R  | Hager Africa

    EU Declaration of conformity for HI405R

    Declaration

    PDF
    621 KB
  • ProductROHS

    Image Pollutant guidelines for HI405R  | Hager Africa

    Pollutant guidelines for HI405R

    RoHS declaration HI405R (english)

    PDF
    33 KB
    Image Pollutant guidelines for HI405R  | Hager Africa

    Pollutant guidelines for HI405R

    REACH declaration HI405R (english)

    PDF
    32 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    HI406R - Modular change-over switch 125A
    HI406R
    Modular change-over switch 125A
  • 2
    HIM402 - Modular change-over switch 3P+N 20A
    HIM402
    Modular change-over switch 3P+N 20A
  • 3
    HIM404 - Modular change-over switch 3P+N 40A
    HIM404
    Modular change-over switch 3P+N 40A
  • 4
    HIM406 - Modular change-over switch 3P+N 63A
    HIM406
    Modular change-over switch 3P+N 63A
  • 5
    HIM408 - Modular change-over switch 3P+N 80A
    HIM408
    Modular change-over switch 3P+N 80A

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group