Install. trunking GBD 50085, pure white GBD5008509010
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
-
Antibacterial treatmentNo
-
Device installation compatible format45x45 mm
-
Trunking couplingCouplers as separate reference
-
Trunking height56 mm
-
Length2000 mm
-
Trunking width85 mm
-
Maximum number of cables (Ø 11 mm, 50% fill)14 / 20
-
Lid mountingInternal
-
Lid width45 mm
-
Number of lids mountable1
-
RAL colourRAL 9010 - Pure white
-
Material groupplastic
-
Type of surface treatmentuntreated
-
Base punchingWith base punching
-
Internal/useful cross section4500 mm²
-
Number of plugable separators1
-
Compartment quantity1 / 2
-
Cable retainers per meter0
-
ApprovalsEN50085-2-1
-
European directive RoHsvoluntary compliance
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Impact strengthIK07
-
Operating temperature-5…60 °C
-
Ambient temperature-5…60 °C
Downloads
-
Product image
-
ProductImplementationSoftware
Programming/Implementation software for GBD5008509010
Cable Management Revit Plugin
MSI0 -
BIM Archicad
BIM-object Archicad for GBD
ZIP2 MB -
ProductBimModels
BIM models for GBD5008509010
ZIP43 MB -
ProductLicence
Product licence for GBD5008509010
Product_Licence_NF004_1077_GBD
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for GBD5008509010
EU-Declaration GBD T043A FR_EN 26072019
PDF47 KB -
ProductEnvironmentProfile
Product environmental profile for GBD5008509010
PEP_Hager_GBD50131_FR_21022012
PDF55 KBProduct environmental profile for GBD5008509010
PDF195 KB -
ProductROHS
Pollutant guidelines for GBD5008509010
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for GBD5008509010
RoHS-declaration 2023-10-20 (english)
PDF33 KB