Install. trunking-Base Alu 50161,pure white GBA5016119010
EAN
4012740204798
Packaging
8 MTRs
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Configuration
-
Antibacterial treatmentNo
Compatibility
-
Device installation compatible format45x45 mm
Connectivity
-
Trunking couplingCouplers as separate reference
Dimensions
-
Trunking height56 mm
-
Length2000 mm
-
Trunking width162 mm
Capacity
-
Maximum number of cables (Ø 11 mm, 50% fill)30 / 57
Cover, door
-
Lid mountingInternal
-
Lid width45 mm
-
Number of lids mountable3
Materials
-
RAL colourRAL 9010 - Pure white
-
Material groupaluminium
Installation, mounting
-
Base punchingWithout base punching
Cable
-
Internal/useful cross section8000 mm²
Equipment
-
Number of plugable separators0
-
Compartment quantity3
-
Cable retainers per meter0
Standards
-
ApprovalsEN50085-2-1
-
European directive RoHsvoluntary compliance
Downloads
-
Product image
-
ProductImplementationSoftware
Programming/Implementation software for GBA5016119010
Cable Management Revit Plugin
MSI0 -
BIM Archicad
BIM-object Archicad for GBA
ZIP2 MB -
ProductBimModels
BIM models for GBA5016119010
ZIP18 MB -
ProductLicence
Product licence for GBA5016119010
Product_Licence_NF004_1075_GBA
PDF996 KB
More documentation