Frontplate modular intermediate, G35519010

EAN
4012740848503
Packaging
10 PCEs

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Configuration
  • kind of product (pre-cut lid for dado trunking)
    others
Compatibility
  • Product compatibility
    BRN,BR70100
Dimensions
  • Length
    10 mm
  • width of opening
    0 mm
  • Height of opening
    0 mm
  • Diameter of opening
    0 mm
Cover, door
  • Lid mounting
    Internal
  • Lid width
    80 mm
  • Shape of cover for wall duct
    Plain
Materials
  • Colour
    pure white
  • Material group
    plastic
  • Type of surface treatment
    untreated
Installation, mounting
  • Assembly
    modular
Equipment
  • Number of outlets (pre-cut lid for dado trunking)
    0
Standards
  • European directive RoHs
    voluntary compliance
temperatur
  • Ambient temperature
    -5…65 °C