![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
frontplate kit DA200 pole for outlet box CEE, painted alu G3375LAN
EAN
4012740909532
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
kind of product (pre-cut lid for dado trunking)CEE-Geräteeinbaudose
Dimensions
-
Length97 mm
Cover, door
-
Lid mountingInternal
-
Lid width80 mm
-
Shape of cover for wall ductPlain
Materials
-
Colouraluminium
-
MaterialPC-ABS
-
Material groupplastic
-
Type of surface treatmentPainted
Equipment
-
Number of outlets (pre-cut lid for dado trunking)1
Standards
-
European directive RoHsvoluntary compliance
Safety
-
Protection index IPIP20
-
Impact strengthIK07
Downloads
-
Product image
-
ProductEnvironmentProfile
Product environmental profile for G3375LAN
PDF433 KB -
ProductROHS
Pollutant guidelines for G3375LAN
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for G3375LAN
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation