frontplate kit outlet box CEE, painted alu G3374LAN
EAN
4012740909570
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
kind of product (pre-cut lid for dado trunking)CEE-Geräteeinbaudose
Dimensions
-
Length97 mm
-
width of opening61 mm
-
Height of opening52 mm
Cover, door
-
Lid mountingInternal
-
Lid width80 mm
-
Shape of cover for wall ductPlain
Materials
-
Material groupplastic
Equipment
-
Number of outlets (pre-cut lid for dado trunking)1
Standards
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Impact strengthIK07
Downloads
-
Product image
-
ProductEnvironmentProfile
Product environmental profile for G3374LAN
PDF433 KB -
ProductROHS
Pollutant guidelines for G3374LAN
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for G3374LAN
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation