Frontplate modular 2 x RJ45, 80mm, halogen-free, painted alu G3234LAN

EAN
4012740209045
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    Screwed
Configuration
  • kind of product (pre-cut lid for dado trunking)
    Geräte mit Zentralscheibe
Dimensions
  • Length
    100 mm
  • width of opening
    52 mm
  • Height of opening
    52 mm
  • Diameter of opening
    0 mm
Cover, door
  • Lid mounting
    Internal
  • Lid width
    80 mm
  • Shape of cover for wall duct
    Plain
Materials
  • Colour
    aluminium
  • Material
    PC-ABS
  • Material group
    plastic
  • Type of surface treatment
    Painted
Installation, mounting
  • Assembly
    modular
Equipment
  • Number of outlets (pre-cut lid for dado trunking)
    1
temperatur
  • Ambient temperature
    -30…90 °C