Frontplate modular 2 x RJ45, 80mm, pure white G32249010

EAN
4012740208888
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Architecture
  • Fixing mode
    Screwed
Configuration
  • kind of product (pre-cut lid for dado trunking)
    Geräte mit Zentralscheibe
Dimensions
  • Length
    100 mm
  • width of opening
    52 mm
  • Height of opening
    52 mm
  • Diameter of opening
    0 mm
Cover, door
  • Lid mounting
    Internal
  • Lid width
    80 mm
  • Shape of cover for wall duct
    Plain
Materials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    PVC
  • Material group
    plastic
  • Type of surface treatment
    untreated
Installation, mounting
  • Assembly
    modular
Equipment
  • Number of outlets (pre-cut lid for dado trunking)
    1
temperatur
  • Ambient temperature
    -5…65 °C